??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID Z01K-4R3M3R-O02KZ0-S115
HELP_VARIABLE
Company
Balluff
Description
Safety Guard Locking Devices
Bill of material
BALLUFF BID Z01K-4R3M3R-O02KZ0-S115
VERF
Availability
no more available
BC
Order code
BID0013
TC
Product identifier
BID Z01K-4R3M3R-O02KZ0-S115
PX
Product view
55860_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.652 Kg
TRAFFIC
Customs number
85365080
DESCRIPT
Description
Special characteristics = Washdown, Performance Level = e (for locking function), d (for retention function), Safety category (EN ISO 13849-1) = 4 (for locking function), 2 (for retention function), SIL (IEC 61508) = 3 (for locking function), 2 (for retention function), SIL CL (EN 62061) = 3 (for locking function), 2 (for retention function), Coding level (EN ISO 14119) = high, Response time max. = 100 ms, Approval/Conformity = CE, cULus, Safety, Ecolab, WEEE, Operating principle = non-contact (RFID), Utilization category = DC-12: 24 V/0.25 A, DC-13: 24 V/0.25 A, Approach direction = lateral, Guard locking, principle = yes, spring force (power to unlock), Holding force FZH = 1000 N, Axillary release = Triangular Key, Escape release = yes, Life expectancy mechanical = 1 mil. switching operations, Connection = Connector, M12x1, 8-pin, Switching output = 2x PNP OSSD;PNP NC, Dimension = 87.5 x 129 x 35 mm, Ambient temperature = 0...60 °C, IP rating = IP69, IP67, IP66, Housing material = Thermoplastic, glass-fiber reinforced
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.